??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BES 12,0-KB-3-F
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 12,0-KB-3-F
VERF
Availability
Available
BC
Order code
BAM00CA
TC
Product identifier
BES 12,0-KB-3-F
PX
Product view
42886_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.020 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp with positive stop, Use = for sensors Ø12 mm, For M12 sensors, Material = PA 6, Dimension = 40 x 18 x 30 mm, Mounting part = Screws, clamps
CAE
EPlan
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호